text.skipToContent text.skipToNavigation

Catalog No. : MD3142T-1142782

Description:  MD3142T2P62XCXXAE000

UPC: 75114421386

Multiway, Double-Sided Padmount, 15kV/12.5kA, 4-Ways, 2-Source Ways, Source Component: MVS3 with 600 Amp Interfaces, 2-Load Ways, Load Component: MVI3 with 200 Amp Interfaces, Source Control: None, Load Control: Elastimold 20 Control, Enclosure: Galvanized Steel, Munsell Green 7GY 3.29/1.5 and Round Ground Bar, English Labels and Instructions
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Double Sided

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Mounting

Double Sided Padmount

Enclosure

Galvanized Steel

Classifications

Brand Name

Elastimold