Catalog No. : MD3121T-1149462
Description: MD3121T1X6XXXXGAE000
UPC: 75114432900
Multiway, Double-Sided Padmount, 15kV/12.5kA, 1-Source Component: MVS3 with 600 Amp Accessories: Tru-Break with DC Interlock (Source Ways), Galvanized Steel, English Labels and Instructions
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Switchgear systems |
|
Special Features |
1 Source Way |
|
Application |
Double Sided |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
600 A |
|
Phase |
3-Phase |
|
Mounting |
Double Sided Padmount |
|
Enclosure |
Galvanized Steel |
Classifications
|
Brand Name |
Elastimold |