text.skipToContent text.skipToNavigation

Catalog No. : MD1600

Description:  TRACTION MOTOR DISCONN LUG 100/24

UPC: 786210614557

T&B Method Traction Motor Disconnect Lug for Diesel-Electric Locomotives, Cable Size 100/24, Bolt Hole 3/8 Inch on 1 Inch Centers, Die Code 107
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: TBM15I, 21940

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here