Catalog No. : MCST25
Description: 25 MM2 COPPER BUTT SPLICE
UPC: 786210959122
Copper Two-Way Metric Splice, 25mm Wire Size, 29mm Length, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
- Electro Tin-Plated for Corrosion Resistance.
- Chamfered Barrels Provide Ease of Strand Entry. A center stop is porvided to ensure correct positioning.
- #N/A
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Conductor Range |
25 mm |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Voltage Rating |
600 V |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Insulation |
None |