text.skipToContent text.skipToNavigation

Catalog No. : MCLF-ADT

Description:  TOOL, MCLF ASSEMBLY

UPC: 783786199754

Hex Wrench for set screw removal and replacement when assembling/disassembling end fittings. Supplied as standard with replacement fuses. 3/8 inch (10mm) Sq. Drive, 3/16 inch (5mm) Hex Pin
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Fuse parts or accessories

Special Features

Hex Wrench for set screw removal and replacement when assembling/disassembling end fittings.

Specifications

Voltage Rating

5 to 35 kV

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

3/8 inch (10mm) Sq. Drive, 3/16 inch (5mm) Hex Pin