Catalog No. : MCL150C
Description: METAL CAGE LIGHT CEILING MOUNT
UPC: 34481193777
Ceiling Mount Outdoor Utility Light Kit - Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
- To bring permanent light into an outdoor location
- May be used indoor or outdoor with globe pointing down
Descriptors
|
Category |
Outdoor lighting accessories |
|
Special Features |
May be used indoor or outdoor with globe pointing down |
|
Application |
Suitable for incandescent lamps to a maximum of 150 watts |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E77360 | N/A | IEZR | N/A | N/A |