text.skipToContent text.skipToNavigation

Catalog No. : MCD500-60

Description:  60 TON HEX METRIC DIE 500 MM2

UPC: 786210959344

Steel 60 Ton Hex Metric Die for Installing 500 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

500 millimeters squared

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

500-500 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here