text.skipToContent text.skipToNavigation

Catalog No. : MCD400-60

Description:  60 TON METRIC DIE, WIRE SIZE 400MM2

UPC: 786210959337

60 Ton Metric Die - Wire Size 400 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

400-400 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here