text.skipToContent text.skipToNavigation

Catalog No. : MCD300-14

Description:  14 TON HEX METRIC DIE 300 MM2

UPC: 786210959269

Steel 14 Ton Hex Metric Die for Installing 300 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

300 millimeters squared

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

300-300 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here