text.skipToContent text.skipToNavigation

Catalog No. : MCD120-6

Description:  6 TON METRIC DIE, WIRE SIZE 120MM2

UPC: 786210959047

Steel 6 Ton Hex Metric Die for Installing 120 millimeters squared
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

120 millimeters squared

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

120-120 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here