Catalog No. : MCC150M12
Description: METRIC CONNECTOR 150SQMM M12 STUD
UPC: 786210957913
- Manufactured from seamless copper tubing that conforms to BS2781 with heavy-duty wall thickness, achieving maximum conductivity with low resistance.
- Electro Tin-Plated for Corrosion Resistance. Chamfered Barrels Provide Ease of Strand Entry and Inspection hole facilitates full insertion of the conductor.
- Cable Area Clearly Identified on Lug.
- #N/A
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
150 mm2 |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
M12 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
Y |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |