Catalog No. : MCAN-6B25-62
Description: CANISTER FUSE
UPC: 783786063475
Molded Fuse Canister, 15.5kV, 65 Amps, 600 Amp Bushing on End, and 200 Amp Bushing Well for Main Bushing.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Documents/Support Tools
|
Support/Tools |