Catalog No. : MCAN-6B-25-22
Description: MOLDED CAN.FUSE 25KV 200A WELL MTG6
UPC: 783786384921
Fuse Canister for Fuses HTFX240065, HTFX250006, HTFX250008, HTFX250010, HTFX250012, HTF250018, HTFX250020, HTFX250025, HTFX250030, HTFX250040 and HTFX250050. 15.5kV, 65 Amps. 200 Amp Bushing Wells on each end
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Documents/Support Tools
|
Support/Tools |