Catalog No. : MCAN-5B25-6E6
Description: FUSE CANISTER, 25 KV, 2.25X14.37
UPC: 783786290437
Fuse Canister for Fuses HTFX240003, HTFX240006, HTFX240008, HTFX240010, HTFX240012, HTFX240018, HTFX240020, HTFX240025, HTFX240030, HTFX240040 and HTFX240050, 28.21 inches long. 15.5kV, 3-50 Amps. 600 Amp Elbow Connector on one end and 600 Amp Bushing onthe other.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Dimensions
|
Size |
28.21 inch Length |
Documents/Support Tools
|
Support/Tools |