Catalog No. : MCAN-5B25-22-PS
Description: F. CANISTER 25KV, 2.25X14.27 W/PS
UPC: 783786495795
Fuse Canister for Fuses HTFX240003, HTFX240006, HTFX240008, HTFX240010, HTFX240012, HTFX240018, HTFX240020, HTFX240025, HTFX240030, HTFX240040 and HTFX240050, 25.80 inches long. 15.5kV, 3-50 Amps. 200 Amp Bushing Wells on each end. With Parking Stand.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
|
Mounting |
Parking Stand |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Dimensions
|
Size |
25.80 inch Length |
Documents/Support Tools
|
Support/Tools |