Catalog No. : MCAN-5B-15-22
Description: FUSE CANISTER X 8.8KV L-N CL FUSES
UPC: 783786507689
Fuse Canister for Fuses HTFX2340065 and HTFX230080 25.80 inches long. 8.3kV, 65-80 Amps. 200 Amp Bushing Wells on each end. L-N Line to Neutral.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Dimensions
|
Size |
25.80 inch Length |
Documents/Support Tools
|
Support/Tools |