text.skipToContent text.skipToNavigation

Catalog No. : MCAN-5-6

Description:  CODE 5B SIZE FUSE TO CODE 6B CANIST

UPC: 783786551279

Mounting Code Adapter, Code 5B size fuse to a Code 6B canister. A Mounting Code Adapter is used to Extend the Fuse End Cap Ferrule so that a Shorter Fuse may be Installed in a Higher-Number Coded Canister.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

Used to Extend the Fuse End Cap Ferrule so that a Shorter Fuse maybe Installed in a Higher-Number Coded Canister.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Support/Tools

Click here