Catalog No. : MCAN-4B15-6E6
Description: FUSE CANISTER, 15 KV, 2.25X10.11
UPC: 783786290772
Fuse Canister for Fuses HTFX230003, HTFX230006, HTFX230008, HTFX230010, HTFX230012, HTFX230018, HTFX230020, HTFX230025, HTFX230030, HTFX230040 and HTFX230050, 23.49 inches long. 8.3kV, 3-50 Amps. 600 Amp Elbow Connector on one end and 600 Amp Bushing onthe other.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Dimensions
|
Size |
23.90 inch Length |
Documents/Support Tools
|
Support/Tools |