text.skipToContent text.skipToNavigation

Catalog No. : MC464D

Description:  MA CRIMP TERM INSERT D SERIES 60CNT

UPC: 786210792002

Male crimp terminal insert. For use with D series, 64 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

26-14 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 57696000 623301 N/A N/A N/A
CSA 70013 623301 N/A N/A N/A