text.skipToContent text.skipToNavigation

Catalog No. : MC408D

Description:  10A,INSERT,MALE,D8,CRIMP

UPC: 786210790442

Male crimp terminal insert. For use with D series, 7 or 8 contacts with ground.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

26-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70013 623301 N/A N/A N/A