Catalog No. : MB34/BLY
Description: MANIFOLD BOX 34MM BLK/YW NYLON
UPC: 5020963038457
Manifold Box - Multiway Adapters, Non-Metallic Enclosure Which Can Be Machined to Take Upto Eight Adaptalok ATS Fittings, External Dimensions 136mm X 55mm, M32 Max Thread Entry Per Face, Polyamide (Nylon) 66/TPE, Black with Yellow Elastomer
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Outlet box |
|
Application |
Enclosure for up to Eight Fittings |
Specifications
|
Number Of Outlet |
8 |
|
Material |
Polyamide/Nylon 6.6 |
|
Color |
Black/Yellow |
|
Cable Entry |
Max M32 Thread |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
136mm x 55mm |