Catalog No. : MB238ADJ-3R
Description: 3X4X31/2 DEV BX 0-2 1/2 KO NM S/BK
UPC: 785991061475
Descriptors
|
Category |
Steel Outlet Boxes |
|
Application |
Accommodates non-metallic cable (NMSC), flexible cable (ACC/MC) and EMT (Conduit). |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
38 cu in |
|
Knockouts |
8 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
3.28 Inches Length x 4.01 Inches Width x 3.52 Inches depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
83.312 mm |
|
Width |
101.854 mm |
|
Depth |
89.408 mm |
|
Material |
Steel |
|
Weatherproof |
N |
Documents/Support Tools
|
Sales Drawing |