Catalog No. : MB120ADJ
Description: ONE GANG METAL ADJUST-A-BOX
UPC: 34481193432
Descriptors
|
Category |
Steel Outlet Boxes |
|
Special Features |
Patented adjustment screw. |
|
Application |
Accommodates non-metallic cable (NMSC), flexible cable (ACC/MC) and EMT (Conduit). |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Cubic Capacity |
20 cu in |
|
Knockouts |
5 |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
3.28 Inches Length x 2.2 Inches Width x 3.52 Inches depth |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Shape |
Square |
|
Mounting method |
Wall-/ceiling mounting |
|
Length |
83.312 mm |
|
Width |
55.88 mm |
|
Depth |
89.408 mm |
|
Material |
Steel |
|
Weatherproof |
N |