text.skipToContent text.skipToNavigation

Catalog No. : MAVIK-M32/01

Description:  ELBOW ADAPT 45D ALUM M32 COUNTERNUT

UPC: 786209958884

Positioning 45 Degree Elbow Adapter, Metric Thread - Thread Inside/Outside M32x1.5/M32x1.5, Nickel-Plated Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Nickel Plated Aluminum

Insulation Class

IP68

Color

Metallic

Connection

M32

Classifications

Brand Name

PMA

Dimensions

Size

M32 , M32 Thread

Compliance and Certifications

POPs POPs 28 Compliant