Catalog No. : MAVI-M20/01
Description: ELBOW ADAPT 45D ALUM M20x1.5
UPC: 786209958921
Special 45 Degree Elbow Adapter, Metric Thread - Thread Inside/Outside M20x1.5/M20x1.5, Nickel-Plated Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Nickel Plated Aluminum |
|
Insulation Class |
IP68 |
|
Color |
Metallic |
|
Connection |
M20 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
M20 , M20 Thread |