Catalog No. : MALB-6
Description: 2 MOGUL CONDUIT BODY,ALUM,RAINTIGH
UPC: 42269396357
2 inch Threaded Die Cast Aluminum Mogul Conduit Body with Cover and Gasket. For Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
- Copper-free aluminum provides increased corrosion resistance.
- Precision cast and machined surfaces permit safer wire pulling.
- Clean cover edges provide good gasket sealing.
- Precision NPT threaded hubs enable trouble-free field installation for rigid and IMC conduit.
- Deep slotted stainless steel cover screws for faster installation.
- Clear UL, CSA and cubic content markings speed approval by inspectors.
- Dome-style cover permits easy wire pulling.
- For use with rigid/IMC conduit
- Rain tight junction for bringing electrical service into a location.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Copper-Free Aluminum Provides Increased Corrosion Resistance. |
|
Application |
For Use with Rigid/IMC Conduit |
Specifications
|
Material |
Aluminum Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28720, CSA |
Dimensions
|
Hub Size |
2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28720 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |