Catalog No. : MA1F1AB2J001A
Description: MCC, Other, Buckets & Assoc. Parts, SZ 1 FVNR - FUSED SWITCH CLASS "R" - AMB. O/L - HOA SW. & RED LIGHT - 480/120V CPT
UPC:
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
MCC |
|
GO Schedule |
100MZ |
Specifications
|
Model/Type |
Other |
|
MCC Parts |
Buckets & Assoc. Parts |
|
MCC Description |
12" |
|
Bucket Type |
Fused Switch |
|
Bucket or Parts |
Complete Bucket |
|
NEMA Size |
1 |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.