text.skipToContent text.skipToNavigation

Catalog No. : M973

Description:  NON-INS - TUB RING TERM, 4/0AN-250M

UPC: 786210816289

Non-Insulated Tubular Ring Terminal, Length 2.40 Inches, Width 1.12 Inches, Bolt Hole 3/8 Inch, Wire Range 4/0AN-250kcmil, Copper, Tin Plated, 50 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • These non-insulated ring terminals are made of electrolytic copper for high conductivity.
  • They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
  • Application Tools: TBM6, TBM6S, WT3185

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

4/0AN-250 kcmil

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

Y

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

Documents/Support Tools

Sales Drawing

Click here