text.skipToContent text.skipToNavigation

Alternate Catalog No. : M778 5/8B

Catalog No. : M7785/8B

Description:  WIDE JAW C-CLP ROD SZ 5/8IN BLK STL

UPC: 616013229736

C-Clamp, Steel Wide Jaw, Rod Size 5/8 Inch, Design Load 850 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here