text.skipToContent text.skipToNavigation

Alternate Catalog No. : M778 3/4EG

Catalog No. : M7783/4EG

Description:  WIDE JAW C-CLP ROD SZ 3/4IN EG STL

UPC: 616013112366

C-Clamp, Steel Wide Jaw, Rod Size 3/4 Inch, Design Load 900 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Maximum Load

900 pounds

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here