Catalog No. : M778-3/8EG
Description: WIDE JAW C-CLP ROD SZ 3/8IN EG STL
UPC: 616013069516
C-Clamp, Steel Wide Jaw, Rod Size 3/8 Inch, Design Load 400 Pounds, Electro-Galvanized Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
Provides clamping under roof installations with bar joist construction. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
SilverGalv/Electro-Galvanized |
Classifications
|
Brand Name |
Superstrut |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000474 Screw clamp
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |