text.skipToContent text.skipToNavigation

Alternate Catalog No. : M777 7/8 EG

Catalog No. : M7777/8EG

Description:  M777 ELECTRO-GALV.

UPC: 616013088906

C-Clamp, Junior Top, Rod Size 7/8 Inch, Design Load 1,000 Pounds, Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Specifications

Material

Malleable Iron

Maximum Load

1,000 pounds

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here