text.skipToContent text.skipToNavigation

Alternate Catalog No. : M775L 3/8 B

Catalog No. : M775L3/8B

Description:  C-CLP W/ LCKNT ROD SZ 3/8IN IRON

UPC: 616013229972

C-Clamp, with Locknut, Rod Size 3/8 Inch, Clamp Height 2 Inches, Black Finish Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with hanging rod.

Specifications

Material

Malleable Iron

Maximum Load

400 pounds

Maximum Jaw Opening

3/4 in

Finish

Black

Classifications

Brand Name

Superstrut

Dimensions

Length

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here