text.skipToContent text.skipToNavigation

Alternate Catalog No. : M718 3/4B

Catalog No. : M7183/4B

Description:  EXT RING HGR 3/4IN BLACK MALL IRON

UPC: 616013229965

Hanger, Extension Ring, Pipe Size 3/4 Inch, Black Finish Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in a two-screw design

Descriptors

Category

Electrical hangers

Special Features

Available in a two-screw design

Application

Designed for the support of non-insulated stationary pipe lines. Also available in a two screw design. The MT-742-R ceiling plate is normally used with this product.

Specifications

Material

Malleable Iron

Finish

Black

Color

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here