text.skipToContent text.skipToNavigation

Alternate Catalog No. : M718-2 EG

Catalog No. : M718-2EG

Description:  EXT RING HGR 2IN EG MALL IRON

UPC: 616013067239

Hanger, Extension Ring, Pipe Size 2 Inch, Eletro-Galvanized Malleable Iron
View More View Less
For more info visit:  electrification.us.abb.com
  • Available in a two-screw design

Descriptors

Category

Electrical hangers

Special Features

Available in a two-screw design

Application

Designed for the support of non-insulated stationary pipe lines. Also available in a two screw design. The MT-742-R ceiling plate is normally used with this product.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

Documents/Support Tools

Sales Drawing

Click here