Alternate Catalog No. : M718-1 1/2EG
Catalog No. : M718-11/2EG
Description: EXT RING HGR 1-1/2IN EG MALL IRON
UPC: 616013067352
Hanger, Extension Ring, Pipe Size 1-1/2 Inch, Eletro-Galvanized Malleable Iron
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical hangers |
|
Application |
Designed for the support of non-insulated stationary pipe lines. Also available in a two screw design. The MT-742-R ceiling plate is normally used with this product. |
Specifications
|
Material |
Malleable Iron |
|
Finish |
SilverGalv/Electro-Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Superstrut |
Documents/Support Tools
|
Sales Drawing |