Catalog No. : M676CHSL-BUS
Description: 35KV 900A 4WAY INSULATED BUS-SL
UPC: 75114379175
35kV, 900 Amp, Deadbreak, Compact 4-Way (H) Insulated BUS Bar with Test Point, with Spiking Aid. Includes Conductive Jacket, Painted Pin, Lube, and Instruction Sheet
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
35kV, 900 Amps |
Specifications
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
900 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |