Catalog No. : M676CHJK
Description: 38KV FOUR WAY BUS SPLICE JKT
UPC: 75114408028
38 kV, 4-Way, Bus Splice Jacket, 900 Amps, H-Splice Conductive Jacket. 21.1 kV L-G Deadbreak. Semi-Conductive EPDM Rubber.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
38 kV, 900 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |