text.skipToContent text.skipToNavigation

Catalog No. : M656CYSL-BUS

Description:  35KV 600A DB BUS CY SPIKING AID

UPC: 75114356091

35kV, 600 Amp, Deadbreak Separable Cable Joint, 3-Way Insulated Bus Bar with test point and Spiking Aid Option.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

REACH REACH 240 Compliant

Sustainability

Environmental product declaration

9AKK108471A3909