Catalog No. : M656CY-M0300
Description: 35KV COMPACT Y JOINT KIT
UPC: 783786366781
600 Amp, Separable Cable Joint, 35KV, Separable Wye Joint Package, 3-Way with Test Point, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
35 kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR/COMPR kcmil , 400 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |