Catalog No. : M656CY-DP0590471
Description: 35KV COMPACT Y JOINT KIT
UPC: 783786128198
600 Amp, Separable Cable Joint, 35KV, Separable Wye Joint Package, 3-Way with Test Point, N0360 - Cable Insulation Diameter 1.515 inch to 1.780 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 650 or Compacted/Solid 750. N0360 - Cable Insulation Diameter 1.515 inch to 1.780 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 650 or Compacted/Solid 750. M0300 - Cable Insulation Diameter 1.370 inch to 1.780 inch. Universal Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed/Stranded 350 or Compacted/Solid 400.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two N0360 Ways and One M0300 Ways |
|
Application |
35 kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 STR/COMPR kcmil , 400 SOL/COMPT kcmil , 650 STR/COMPT kcmil , 750 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
Documents/Support Tools
|
Instruction Sheet |