text.skipToContent text.skipToNavigation

Catalog No. : M656CHSLJK

Description:  35KV 600A JACKET FOR M656CHSLJK

UPC: 75114376860

35kV 600 Amps Jacket for M656CHSL. H-Splice Conductive Jacket. 21.1 kV L-G Deadbreak. Semi-Conductive EPDM Rubber.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant