text.skipToContent text.skipToNavigation

Catalog No. : M656CHSL-BUS

Description:  35KV 4W INS. BUS BAR SPIKING AID

UPC: 75114154086

600 Amp, 35kV, 4-Way Insulated Bus Bar with Spiking Aid.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Compliance and Certifications

REACH REACH 240 Compliant

Sustainability

Environmental product declaration

9AKK108471A3909