Catalog No. : M656CH-K0240-S
Description: H SPLICE,600A DB,35KV
UPC: 783786318520
600 Amp, Separable Cable Joints, Separable H Joint package, 4-Way, with Test point, 35KV, Cable Insulation Diameter 1090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 1/0 /Solid 2/0 /mmSquared 53.49. 200ECS Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
200ECS Jacket Seal Included. |
|
Application |
600 Amps, 35 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |