Catalog No. : M656CH-DP0596699
Description: 4 WAY INSULATED BUS BAR W/T P
UPC: 783786371518
600 Amp, 35kV, 4-Way Insulated Bus Bar with Test Point. (1) P0410 - Cable Insulation Diameter P - 1.725 to 1.935 inch, Aluminum Lug for 1000 Stranded/Compressed kcmil. (1) M0330 - Cable Insulation Diameter M - 1.370 to 1.630 inch, Aluminum Lug for 500 Stranded/Compressed kcmil or 600 Solid/Compact kcmil. (2) J0240 - Cable Insulation Diameter J - 0.980 to 1.180 inch, Aluminum Lugs for 1/0 Stranded/Compressed AWG or 2/0 Solid/Compact AWG.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Test Point |
|
Application |
600 Amps, 35 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 STR/COMPR kcmil , 500 STR/COMPR kcmil , 600 SOL/COMPT kcmil , 1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |