Catalog No. : M655YSR-K0240-S
Description: 35KV 600A DB STR RECEPT K0240-S
UPC: 783786429295
600 Amp Separable Cable Joints, Straight Receptacle, 35KV, Dead Break, Splice, Cable Insulation Diameter 1090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 1/0 or Solid 2/0 or mmSquared 53.49, 200ECS Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
35kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |