Catalog No. : M655SR-L-2270
Description: 35KV 600A DB STR RECEPTACLE L2270
UPC: 783786354047
600 Amp, 35kV, 600 Series Deadbreak Straight Receptacle with Cable Adapter, Compression Lug. Cable Insulation Diameter 1.180 inch to 1.465 inch. Copper Compression Lug. Conductor Size 270 - 4/0 Compressed-Stranded or 250 kcmil Compact-Solid.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
35kV, 900 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions, Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Sales Drawing |