Catalog No. : M650SL
Description: 35KV SACRIFICIAL LIMB FOR 600A
UPC: 75114366526
15-25 kV, 600 Amps, Sacrificial Limb, Spiking Aid Appendage. Replaceable Cap that Provides a Convenient Place to Spike the Bus to Assure that it is De-Energized. This also Assures that all Cables Connected to the Bus are De-Energized. Meets ANSI/IEEE Standard 386. 5.06 inches Long X 1.96 inch Diameter. Includes IS-1296 Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Replaceable |
|
Application |
35 kV |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
5.06 inches Long x 1.96 inch Diameter |