Catalog No. : M650S-N0330-N0330
Description: PERMANENT IN-LINE SPLICE
UPC: 783786848515
35kV, Deadbreak, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter N -1.515-1.780 inch, Conductor Size 330 is 500kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Application |
35 kV |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
EPDM Rubber Housing |
Classifications
|
Brand Name |
Elastimold |