Catalog No. : M650S-L0270-L0270
Description: PERMANENT IN-LINE SPLICE
UPC: 783786638031
35kV, Deadbreak, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter L - 1.180-1.465 inch, Conductor Size 270 is 4/0 Stranded/Compressed, 250kcmil Compact/Solid. Includes EPDM Rubber 1-Piece Housing for Splice.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Application |
35 kV |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Insulation |
EPDM Rubber Housing |
Classifications
|
Brand Name |
Elastimold |